IESNA:LM-63-2002
[TEST]P950405
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38870
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5345 5748 6180.8 6615.6 6948.9 7152.9 7277 7346.8 7423.7 7512.9
7627.7 7783.6 7993.9 8242 8543.5 9051.2 9818.2 10835.5 12091.8 13662.9
15722.1 18085.9 20602.5 22891.4 24274.9 23572.4 22166.4 20282.5 18019.2 15322.1
11910.3 8509.7 5569.5 3237.5 1424.4 441 0
5345 5769.7 6256.8 6739.4 7095.3 7311.7 7414 7439.3 7455.9 7470.6
7494.4 7545.3 7638.4 7755.3 7947.9 8350.5 9056.3 10079.5 11412.7 13002.2
14906 17097.7 19626.2 22359.8 25100.6 25828.7 24284.1 22296.6 20209.9 17836.1
14512.2 10938.5 7613 4634.5 2165.9 690.2 0
5345 5791.7 6333.1 6863.1 7241.7 7470.2 7550.8 7531.8 7488.3 7428.4
7361.1 7306.8 7283.2 7268.8 7352.5 7649.9 8294.3 9323.5 10733.4 12341.4
14090.1 16109.7 18649.9 21828 25926.5 28085 26401.8 24310.7 22400.8 20350.2
17114.1 13367.5 9656.2 6031.6 2907.3 939.4 0
5345 5822.6 6408.6 6974.5 7372.4 7588.4 7624.9 7533.2 7390.9 7226.6
7054.7 6900.9 6783.5 6703.6 6763.4 7114.6 7896.2 9094.2 10632.3 12320.9
14093.6 16009.9 18260.4 21046.8 24956.4 27975.7 26820.8 24507.2 22488.6 20413.4
17347.7 13701.8 10071.7 6495.8 3302.1 1159.6 0
5345 5853.6 6484.3 7085.9 7503 7706.1 7699.1 7534.4 7293.4 7024.7
6748.3 6495.2 6283.9 6138.3 6174.6 6579.3 7498.1 8864.9 10531 12300.4
14097.1 15909.8 17871 20265.7 23986.3 27866.2 27239.6 24703.5 22576.6 20476.4
17581.3 14036.2 10487.3 6960.1 3697 1379.9 0
5345 5872.1 6525.3 7152.9 7582.2 7763.5 7701.2 7451.4 7110.1 6755
6420.7 6132.1 5905.7 5782.9 5927.7 6563.3 7779.1 9477.8 11512.8 13716.8
15922.5 18090.2 20297.7 22716.1 26305.2 29990.4 29939.2 27516.3 25092 22444.3
19112.4 15200.1 11366.3 7565.2 4194.1 1628.5 0
5345 5890.5 6566.3 7220 7661 7821 7703.2 7368.3 6926.7 6485.3
6093.2 5769.1 5527.5 5427.4 5680.9 6547.3 8060.1 10090.6 12494.8 15132.8
17747.9 20270.6 22724.3 25166.4 28624 32114.9 32638.9 30328.9 27607.1 24412.3
20643.5 16364.1 12245 8170.2 4691.1 1877.1 0
5345 5899.8 6591.2 7256.3 7696.2 7840.2 7682.7 7292.2 6793.2 6318.4
5917.6 5596.4 5367.3 5301.7 5651.6 6681.4 8386.2 10683.8 13469.5 16559.7
19631.3 22601 25502.4 28313.1 31993.1 35320.2 35747 33450.3 30293.4 26424.1
22059.8 17368.5 12772.5 8390.3 4816 1887.8 0
5345 5909 6616.2 7292.4 7731.3 7859.5 7662.2 7215.9 6659.7 6151.4
5742.4 5423.9 5207.1 5175.8 5622.3 6815.5 8712.3 11276.9 14444.3 17986.4
21514.8 24931.2 28280.5 31459.6 35362.1 38525.3 38854.9 36571.7 32979.4 28435.8
23476 18373 13299.8 8610.2 4940.9 1898.2 0
5345 5904.9 6635.1 7309.8 7744.7 7861.6 7638 7162.2 6577.6 6060.8
5656.7 5342.9 5131.7 5121.4 5617.7 6885.3 8874.8 11625.2 15036 18824.3
22653.5 26296.1 29903.9 33472.7 37537.8 40536.4 40567.1 37913.1 33724.9 28511.2
23096.5 17720.8 12250.7 7785.7 4280.5 1593.6 0
5345 5909 6616.2 7292.4 7731.3 7859.5 7662.2 7215.9 6659.7 6151.4
5742.4 5423.9 5207.1 5175.8 5622.3 6815.5 8712.3 11276.9 14444.3 17986.4
21514.8 24931.2 28280.5 31459.6 35362.1 38525.3 38854.9 36571.7 32979.4 28435.8
23476 18373 13299.8 8610.2 4940.9 1898.2 0
5345 5899.8 6591.2 7256.3 7696.2 7840.2 7682.7 7292.2 6793.2 6318.4
5917.6 5596.4 5367.3 5301.7 5651.6 6681.4 8386.2 10683.8 13469.5 16559.7
19631.3 22601 25502.4 28313.1 31993.1 35320.2 35747 33450.3 30293.4 26424.1
22059.8 17368.5 12772.5 8390.3 4816 1887.8 0
5345 5890.5 6566.3 7220 7661 7821 7703.2 7368.3 6926.7 6485.3
6093.2 5769.1 5527.5 5427.4 5680.9 6547.3 8060.1 10090.6 12494.8 15132.8
17747.9 20270.6 22724.3 25166.4 28624 32114.9 32638.9 30328.9 27607.1 24412.3
20643.5 16364.1 12245 8170.2 4691.1 1877.1 0
5345 5872.1 6525.3 7152.9 7582.2 7763.5 7701.2 7451.4 7110.1 6755
6420.7 6132.1 5905.7 5782.9 5927.7 6563.3 7779.1 9477.8 11512.8 13716.8
15922.5 18090.2 20297.7 22716.1 26305.2 29990.4 29939.2 27516.3 25092 22444.3
19112.4 15200.1 11366.3 7565.2 4194.1 1628.5 0
5345 5853.6 6484.3 7085.9 7503 7706.1 7699.1 7534.4 7293.4 7024.7
6748.3 6495.2 6283.9 6138.3 6174.6 6579.3 7498.1 8864.9 10531 12300.4
14097.1 15909.8 17871 20265.7 23986.3 27866.2 27239.6 24703.5 22576.6 20476.4
17581.3 14036.2 10487.3 6960.1 3697 1379.9 0
5345 5822.6 6408.6 6974.5 7372.4 7588.4 7624.9 7533.2 7390.9 7226.6
7054.7 6900.9 6783.5 6703.6 6763.4 7114.6 7896.2 9094.2 10632.3 12320.9
14093.6 16009.9 18260.4 21046.8 24956.4 27975.7 26820.8 24507.2 22488.6 20413.4
17347.7 13701.8 10071.7 6495.8 3302.1 1159.6 0
5345 5791.7 6333.1 6863.1 7241.7 7470.2 7550.8 7531.8 7488.3 7428.4
7361.1 7306.8 7283.2 7268.8 7352.5 7649.9 8294.3 9323.5 10733.4 12341.4
14090.1 16109.7 18649.9 21828 25926.5 28085 26401.8 24310.7 22400.8 20350.2
17114.1 13367.5 9656.2 6031.6 2907.3 939.4 0
5345 5769.7 6256.8 6739.4 7095.3 7311.7 7414 7439.3 7455.9 7470.6
7494.4 7545.3 7638.4 7755.3 7947.9 8350.5 9056.3 10079.5 11412.7 13002.2
14906 17097.7 19626.2 22359.8 25100.6 25828.7 24284.1 22296.6 20209.9 17836.1
14512.2 10938.5 7613 4634.5 2165.9 690.2 0
5345 5748 6180.8 6615.6 6948.9 7152.9 7277 7346.8 7423.7 7512.9
7627.7 7783.6 7993.9 8242 8543.5 9051.2 9818.2 10835.5 12091.8 13662.9
15722.1 18085.9 20602.5 22891.4 24274.9 23572.4 22166.4 20282.5 18019.2 15322.1
11910.3 8509.7 5569.5 3237.5 1424.4 441 0
5345 5703.9 6083.3 6454.8 6745.6 6929.6 7044.2 7110.7 7178.4 7262.3
7382 7549.4 7767.4 8017.8 8329 8777.5 9419.5 10260 11315.5 12570.3
14074.9 15655.4 17056.7 18049.8 18298 17253 15774.4 14014.8 12094.9 10013.5
7627.5 5338.6 3439.6 1990.7 895.5 293.3 0
5345 5659.8 5985.9 6294.2 6542.3 6706.4 6811.4 6874.6 6932.9 7011.4
7136.5 7315 7541.2 7793.9 8114.2 8503.9 9020.8 9684.5 10539.2 11477.5
12427.5 13225 13511.1 13208.2 12320.9 10933.6 9382.4 7747.1 6170.5 4705
3344.8 2167.5 1309.6 744.1 366.7 145.6 0
5345 5612.8 5888.7 6145.7 6346.1 6484.1 6570.2 6611.5 6643.7 6687.1
6765.9 6889 7048.3 7214.7 7404.2 7616.5 7886 8238.5 8702.5 9196.8
9655.4 9953.2 9887.6 9425.7 8566.1 7403.8 6217.9 5056.2 3981 3043.5
2208.9 1496.8 964.4 593.2 317.1 131.5 0
5345 5566.1 5791.7 5997.2 6150 6261.8 6329 6348.3 6354.5 6362.7
6395.1 6462.8 6555.5 6635.5 6694.1 6729 6750.9 6792.6 6865.8 6916
6883.2 6681.2 6263.8 5643.4 4811.3 3874 3053.6 2365.2 1791.6 1382
1073.1 826.2 619.4 442.6 267.7 117.3 0
5345 5518.9 5693.8 5852.6 5974.4 6054.6 6090.5 6071.4 6018.9 5954.5
5890.9 5848.5 5828.6 5804 5757.6 5678.3 5568.9 5456.1 5351.3 5264.8
5170.4 5011.1 4746.9 4374.4 3890.8 3312 2791.2 2290.8 1812.9 1446.2
1131.3 865.7 635.8 445.5 266.2 115.9 0
5345 5471.7 5596.2 5708 5798.6 5847.5 5852 5794.5 5683.4 5546.4
5387 5234.2 5101.3 4972.1 4821.5 4627.5 4387.1 4120.1 3837 3613.5
3457.6 3341.1 3229.9 3105.2 2970.3 2750 2528.9 2216.1 1834 1510.6
1189.6 905.5 652.2 448.8 264.6 114.4 0
5345 5426.6 5504.9 5580.6 5648.1 5677 5654.7 5557.2 5389.3 5192.2
4972.1 4770.9 4602.7 4457.7 4315.1 4147.4 3947.2 3726.3 3491.7 3306
3182.8 3101.6 3042.7 2973 2866.3 2680.9 2496.3 2234.4 1918.5 1630.4
1323.7 1035.8 762.6 530 324.1 138.6 0
5345 5381.5 5413.7 5453.3 5497.1 5506.6 5457.4 5319.9 5095.1 4837.9
4557.4 4307.6 4104.1 3943.1 3808.7 3667.2 3507.2 3332.5 3146.3 2998.6
2907.9 2862.2 2855.4 2840.7 2762.3 2612 2463.7 2252.4 2002.8 1749.9
1457.9 1166 872.7 611.2 383.5 163.1 0
5345 5337.8 5327.5 5335.7 5352.1 5354.2 5288.6 5121.4 4864 4574.8
4287.7 4062 3898 3777 3670.3 3546.2 3397.5 3231.4 3043.7 2866.3
2734 2662.2 2669.4 2676.6 2654 2598.6 2465.3 2247.9 2002.8 1770
1550.6 1318.8 1055.3 767.1 499.4 211.3 0
5345 5289.2 5242.4 5225.6 5233.8 5244 5200.4 5067 4849.6 4602.9
4363.5 4154.3 3970.4 3809.2 3657 3497.4 3322.7 3137 2952.4 2787.7
2642.7 2534.7 2477.2 2442.8 2410.4 2372.6 2293 2151.1 1971 1770.4
1542.8 1314.7 1054.6 775.7 510.7 225.6 0
5345 5249.8 5168.2 5126.7 5129.6 5158.7 5159.5 5082 4919.4 4706.1
4482.5 4269.2 4061.4 3863.1 3671.7 3481 3285.5 3087.8 2904.5 2747.5
2607.1 2499.4 2421.4 2361.5 2305.1 2240.9 2153.2 2034.6 1888.2 1713.6
1499.1 1279.6 1025.3 761.3 495.3 219.5 0
5345 5210.6 5093.7 5028.1 5025.4 5073.8 5118.9 5096.8 4989.1 4809.2
4601.5 4384.1 4152.9 3917 3686.7 3464.6 3248.4 3038.6 2856.7 2707.3
2571.6 2464.3 2365.9 2280.3 2199.7 2109.5 2013.1 1918.1 1805.3 1656.8
1455.2 1244.6 995.8 747 479.9 213.3 0
5345 5175.1 5031.4 4946 4943.4 5019.3 5126.3 5186.2 5144.4 4986.4
4760.8 4515.1 4261.6 4003.8 3753 3512.2 3282.7 3066.5 2880 2729.5
2606 2516.2 2439.5 2359.5 2269.2 2153.6 2030.1 1912.8 1786.8 1629.7
1429.4 1218.3 973.8 731.4 462.5 210 0
5345 5139.9 4969.2 4864 4861.3 4965.1 5133.7 5275.6 5299.8 5164.1
4920.4 4646 4370.3 4090.8 3819 3559.5 3316.9 3094.6 2903.8 2751.4
2640.7 2567.9 2512.9 2438.7 2338.6 2197.7 2046.9 1907.4 1768.4 1602.9
1403.3 1192.1 951.7 715.8 445.1 206.7 0
5345 5108.9 4914.2 4794.9 4786.9 4906.5 5118.5 5323.2 5399.3 5293.5
5047.8 4748.1 4455 4172 3899.4 3639.7 3394.4 3168 2973.6 2819.7
2705.1 2626.9 2576.5 2513.3 2424.3 2297.6 2154 2006.3 1855.4 1671.4
1454.2 1233.5 986.1 712.9 430.3 206.1 0
5345 5077.9 4859.3 4725.6 4712.2 4848.2 5103.3 5370.6 5498.8 5422.9
5175.1 4850.3 4539.9 4253.4 3980 3720.1 3472 3241.6 3043.3 2887.8
2769.3 2685.8 2640.1 2588 2510 2397.6 2261.3 2105.4 1942.3 1739.7
1505 1274.7 1020.4 710.1 415.3 205.5 0
5345 5046.7 4809.4 4664.4 4643.5 4777 5041.6 5320.8 5475.8 5436.8
5222.7 4903.2 4583 4301.2 4037.4 3791.1 3553.6 3329.8 3134.8 2978.1
2850.1 2761.1 2706.1 2653.2 2576.3 2468.4 2328.9 2169.6 1997.7 1789.7
1550.4 1313.7 1053.2 698.6 383.5 181.3 0
5345 5015.8 4759.4 4603.5 4574.8 4706.1 4979.9 5271.1 5452.6 5450.6
5270.1 4956.3 4626.1 4349.2 4094.9 3862.1 3635.4 3418 3226.3 3068.3
2930.9 2836.6 2772 2718.6 2642.7 2539.2 2396.6 2233.6 2053.1 1839.8
1595.7 1352.6 1086 687.1 351.8 156.9 0
5345 4991.8 4721 4557.8 4520.2 4636.3 4880.6 5139.7 5302.3 5307
5152.4 4872.4 4562.3 4290.5 4053 3842.8 3640.2 3441.6 3260.1 3107.3
2981 2895.8 2834.7 2782 2706.3 2597.4 2447.9 2277.9 2093.1 1878.9
1631.4 1390.2 1114.5 747.8 408.6 180.7 0
5345 4967.6 4682.5 4512.2 4465.5 4566.6 4781.3 5008.2 5152.2 5163.4
5034.8 4788.7 4498.3 4231.7 4011.4 3823.5 3644.7 3465.2 3293.9 3146.3
3031 2955.1 2897.7 2845.2 2769.9 2655.7 2499.2 2322.2 2133.1 1918.1
1667.1 1427.5 1142.8 808.5 465.6 204.7 0
5345 4948.1 4655.6 4480.2 4429.8 4520.4 4711.2 4904.8 5025.4 5033
4918.8 4698.7 4433.9 4180.2 3963.8 3779.8 3607.5 3433.8 3265.6 3126.6
3029.8 2965.8 2912.4 2860.1 2786.3 2671.5 2515.4 2338 2148.2 1936.2
1685.9 1445.1 1166.2 848.3 514.8 224.6 0
5345 4928.6 4628.7 4448.3 4393.7 4474.3 4641 4801.4 4898.9 4902.3
4803.1 4608.6 4369.1 4128.7 3916.4 3735.9 3570.4 3402.6 3237.5 3106.9
3028.9 2976.4 2927.2 2875.1 2802.7 2687.2 2531.4 2353.5 2163.4 1954.2
1704.8 1462.8 1189.6 888.1 564 244.5 0
5345 4913.4 4609.7 4426.3 4373 4451.1 4608.8 4753.9 4837.9 4838.2
4747.3 4571.3 4350 4116.2 3897.3 3701.3 3520 3340.1 3166 3043.3
2978.1 2935 2891.1 2838.6 2767 2655 2500.4 2325 2140.2 1934.9
1695.4 1449.7 1183.8 885.6 559.9 239.6 0
5345 4898.2 4590.6 4404.6 4352.3 4428.2 4576.9 4706.1 4776.8 4773.8
4691.7 4533.8 4330.7 4103.7 3878.5 3666.8 3469.9 3277.5 3094.6 2979.7
2927.2 2893.6 2855 2802.1 2731.5 2622.8 2469.4 2296.7 2117.1 1915.7
1685.9 1436.1 1178.3 883 555.8 234.2 0
5345 4884.3 4576 4391.4 4341.2 4418.7 4564.5 4690.5 4757.3 4752.2
4671.4 4524.6 4330.7 4105.3 3874.4 3648.6 3435.9 3228.1 3036.5 2926
2877.6 2849.1 2816.1 2763.5 2691.8 2581 2428.8 2259 2081 1881.2
1657 1407 1139.1 849.9 530 221.1 0
5345 4870.1 4561.5 4378.5 4330.1 4409.3 4552.2 4674.7 4737.9 4730.7
4651.3 4515.3 4330.7 4107.2 3870.3 3630.3 3402.2 3178.7 2978.5 2872.5
2827.9 2804.8 2777.1 2724.8 2652 2539.2 2388.4 2221.3 2044.9 1846.9
1628.1 1377.9 1099.8 816.7 504.1 207.6 0
5345 4852.7 4547.1 4368.7 4325.6 4407.6 4551.2 4672.2 4731.7 4721.4
4639.4 4512.2 4333.8 4110.2 3868.2 3620.1 3382.1 3146.3 2941.2 2836.6
2793.5 2773 2748.4 2695 2621.2 2502.2 2356.6 2192.5 2012.1 1815.2
1597.7 1353.7 1054.2 787.6 477.9 194.8 0
5345 4870.1 4561.5 4378.5 4330.1 4409.3 4552.2 4674.7 4737.9 4730.7
4651.3 4515.3 4330.7 4107.2 3870.3 3630.3 3402.2 3178.7 2978.5 2872.5
2827.9 2804.8 2777.1 2724.8 2652 2539.2 2388.4 2221.3 2044.9 1846.9
1628.1 1377.9 1099.8 816.7 504.1 207.6 0
5345 4884.3 4576 4391.4 4341.2 4418.7 4564.5 4690.5 4757.3 4752.2
4671.4 4524.6 4330.7 4105.3 3874.4 3648.6 3435.9 3228.1 3036.5 2926
2877.6 2849.1 2816.1 2763.5 2691.8 2581 2428.8 2259 2081 1881.2
1657 1407 1139.1 849.9 530 221.1 0
5345 4898.2 4590.6 4404.6 4352.3 4428.2 4576.9 4706.1 4776.8 4773.8
4691.7 4533.8 4330.7 4103.7 3878.5 3666.8 3469.9 3277.5 3094.6 2979.7
2927.2 2893.6 2855 2802.1 2731.5 2622.8 2469.4 2296.7 2117.1 1915.7
1685.9 1436.1 1178.3 883 555.8 234.2 0
5345 4913.4 4609.7 4426.3 4373 4451.1 4608.8 4753.9 4837.9 4838.2
4747.3 4571.3 4350 4116.2 3897.3 3701.3 3520 3340.1 3166 3043.3
2978.1 2935 2891.1 2838.6 2767 2655 2500.4 2325 2140.2 1934.9
1695.4 1449.7 1183.8 885.6 559.9 239.6 0
5345 4928.6 4628.7 4448.3 4393.7 4474.3 4641 4801.4 4898.9 4902.3
4803.1 4608.6 4369.1 4128.7 3916.4 3735.9 3570.4 3402.6 3237.5 3106.9
3028.9 2976.4 2927.2 2875.1 2802.7 2687.2 2531.4 2353.5 2163.4 1954.2
1704.8 1462.8 1189.6 888.1 564 244.5 0
5345 4948.1 4655.6 4480.2 4429.8 4520.4 4711.2 4904.8 5025.4 5033
4918.8 4698.7 4433.9 4180.2 3963.8 3779.8 3607.5 3433.8 3265.6 3126.6
3029.8 2965.8 2912.4 2860.1 2786.3 2671.5 2515.4 2338 2148.2 1936.2
1685.9 1445.1 1166.2 848.3 514.8 224.6 0
5345 4967.6 4682.5 4512.2 4465.5 4566.6 4781.3 5008.2 5152.2 5163.4
5034.8 4788.7 4498.3 4231.7 4011.4 3823.5 3644.7 3465.2 3293.9 3146.3
3031 2955.1 2897.7 2845.2 2769.9 2655.7 2499.2 2322.2 2133.1 1918.1
1667.1 1427.5 1142.8 808.5 465.6 204.7 0
5345 4991.8 4721 4557.8 4520.2 4636.3 4880.6 5139.7 5302.3 5307
5152.4 4872.4 4562.3 4290.5 4053 3842.8 3640.2 3441.6 3260.1 3107.3
2981 2895.8 2834.7 2782 2706.3 2597.4 2447.9 2277.9 2093.1 1878.9
1631.4 1390.2 1114.5 747.8 408.6 180.7 0
5345 5015.8 4759.4 4603.5 4574.8 4706.1 4979.9 5271.1 5452.6 5450.6
5270.1 4956.3 4626.1 4349.2 4094.9 3862.1 3635.4 3418 3226.3 3068.3
2930.9 2836.6 2772 2718.6 2642.7 2539.2 2396.6 2233.6 2053.1 1839.8
1595.7 1352.6 1086 687.1 351.8 156.9 0
5345 5046.7 4809.4 4664.4 4643.5 4777 5041.6 5320.8 5475.8 5436.8
5222.7 4903.2 4583 4301.2 4037.4 3791.1 3553.6 3329.8 3134.8 2978.1
2850.1 2761.1 2706.1 2653.2 2576.3 2468.4 2328.9 2169.6 1997.7 1789.7
1550.4 1313.7 1053.2 698.6 383.5 181.3 0
5345 5077.9 4859.3 4725.6 4712.2 4848.2 5103.3 5370.6 5498.8 5422.9
5175.1 4850.3 4539.9 4253.4 3980 3720.1 3472 3241.6 3043.3 2887.8
2769.3 2685.8 2640.1 2588 2510 2397.6 2261.3 2105.4 1942.3 1739.7
1505 1274.7 1020.4 710.1 415.3 205.5 0
5345 5108.9 4914.2 4794.9 4786.9 4906.5 5118.5 5323.2 5399.3 5293.5
5047.8 4748.1 4455 4172 3899.4 3639.7 3394.4 3168 2973.6 2819.7
2705.1 2626.9 2576.5 2513.3 2424.3 2297.6 2154 2006.3 1855.4 1671.4
1454.2 1233.5 986.1 712.9 430.3 206.1 0
5345 5139.9 4969.2 4864 4861.3 4965.1 5133.7 5275.6 5299.8 5164.1
4920.4 4646 4370.3 4090.8 3819 3559.5 3316.9 3094.6 2903.8 2751.4
2640.7 2567.9 2512.9 2438.7 2338.6 2197.7 2046.9 1907.4 1768.4 1602.9
1403.3 1192.1 951.7 715.8 445.1 206.7 0
5345 5175.1 5031.4 4946 4943.4 5019.3 5126.3 5186.2 5144.4 4986.4
4760.8 4515.1 4261.6 4003.8 3753 3512.2 3282.7 3066.5 2880 2729.5
2606 2516.2 2439.5 2359.5 2269.2 2153.6 2030.1 1912.8 1786.8 1629.7
1429.4 1218.3 973.8 731.4 462.5 210 0
5345 5210.6 5093.7 5028.1 5025.4 5073.8 5118.9 5096.8 4989.1 4809.2
4601.5 4384.1 4152.9 3917 3686.7 3464.6 3248.4 3038.6 2856.7 2707.3
2571.6 2464.3 2365.9 2280.3 2199.7 2109.5 2013.1 1918.1 1805.3 1656.8
1455.2 1244.6 995.8 747 479.9 213.3 0
5345 5249.8 5168.2 5126.7 5129.6 5158.7 5159.5 5082 4919.4 4706.1
4482.5 4269.2 4061.4 3863.1 3671.7 3481 3285.5 3087.8 2904.5 2747.5
2607.1 2499.4 2421.4 2361.5 2305.1 2240.9 2153.2 2034.6 1888.2 1713.6
1499.1 1279.6 1025.3 761.3 495.3 219.5 0
5345 5289.2 5242.4 5225.6 5233.8 5244 5200.4 5067 4849.6 4602.9
4363.5 4154.3 3970.4 3809.2 3657 3497.4 3322.7 3137 2952.4 2787.7
2642.7 2534.7 2477.2 2442.8 2410.4 2372.6 2293 2151.1 1971 1770.4
1542.8 1314.7 1054.6 775.7 510.7 225.6 0
5345 5337.8 5327.5 5335.7 5352.1 5354.2 5288.6 5121.4 4864 4574.8
4287.7 4062 3898 3777 3670.3 3546.2 3397.5 3231.4 3043.7 2866.3
2734 2662.2 2669.4 2676.6 2654 2598.6 2465.3 2247.9 2002.8 1770
1550.6 1318.8 1055.3 767.1 499.4 211.3 0
5345 5381.5 5413.7 5453.3 5497.1 5506.6 5457.4 5319.9 5095.1 4837.9
4557.4 4307.6 4104.1 3943.1 3808.7 3667.2 3507.2 3332.5 3146.3 2998.6
2907.9 2862.2 2855.4 2840.7 2762.3 2612 2463.7 2252.4 2002.8 1749.9
1457.9 1166 872.7 611.2 383.5 163.1 0
5345 5426.6 5504.9 5580.6 5648.1 5677 5654.7 5557.2 5389.3 5192.2
4972.1 4770.9 4602.7 4457.7 4315.1 4147.4 3947.2 3726.3 3491.7 3306
3182.8 3101.6 3042.7 2973 2866.3 2680.9 2496.3 2234.4 1918.5 1630.4
1323.7 1035.8 762.6 530 324.1 138.6 0
5345 5471.7 5596.2 5708 5798.6 5847.5 5852 5794.5 5683.4 5546.4
5387 5234.2 5101.3 4972.1 4821.5 4627.5 4387.1 4120.1 3837 3613.5
3457.6 3341.1 3229.9 3105.2 2970.3 2750 2528.9 2216.1 1834 1510.6
1189.6 905.5 652.2 448.8 264.6 114.4 0
5345 5518.9 5693.8 5852.6 5974.4 6054.6 6090.5 6071.4 6018.9 5954.5
5890.9 5848.5 5828.6 5804 5757.6 5678.3 5568.9 5456.1 5351.3 5264.8
5170.4 5011.1 4746.9 4374.4 3890.8 3312 2791.2 2290.8 1812.9 1446.2
1131.3 865.7 635.8 445.5 266.2 115.9 0
5345 5566.1 5791.7 5997.2 6150 6261.8 6329 6348.3 6354.5 6362.7
6395.1 6462.8 6555.5 6635.5 6694.1 6729 6750.9 6792.6 6865.8 6916
6883.2 6681.2 6263.8 5643.4 4811.3 3874 3053.6 2365.2 1791.6 1382
1073.1 826.2 619.4 442.6 267.7 117.3 0
5345 5612.8 5888.7 6145.7 6346.1 6484.1 6570.2 6611.5 6643.7 6687.1
6765.9 6889 7048.3 7214.7 7404.2 7616.5 7886 8238.5 8702.5 9196.8
9655.4 9953.2 9887.6 9425.7 8566.1 7403.8 6217.9 5056.2 3981 3043.5
2208.9 1496.8 964.4 593.2 317.1 131.5 0
5345 5659.8 5985.9 6294.2 6542.3 6706.4 6811.4 6874.6 6932.9 7011.4
7136.5 7315 7541.2 7793.9 8114.2 8503.9 9020.8 9684.5 10539.2 11477.5
12427.5 13225 13511.1 13208.2 12320.9 10933.6 9382.4 7747.1 6170.5 4705
3344.8 2167.5 1309.6 744.1 366.7 145.6 0
5345 5703.9 6083.3 6454.8 6745.6 6929.6 7044.2 7110.7 7178.4 7262.3
7382 7549.4 7767.4 8017.8 8329 8777.5 9419.5 10260 11315.5 12570.3
14074.9 15655.4 17056.7 18049.8 18298 17253 15774.4 14014.8 12094.9 10013.5
7627.5 5338.6 3439.6 1990.7 895.5 293.3 0
5345 5748 6180.8 6615.6 6948.9 7152.9 7277 7346.8 7423.7 7512.9
7627.7 7783.6 7993.9 8242 8543.5 9051.2 9818.2 10835.5 12091.8 13662.9
15722.1 18085.9 20602.5 22891.4 24274.9 23572.4 22166.4 20282.5 18019.2 15322.1
11910.3 8509.7 5569.5 3237.5 1424.4 441 0
